item robot mounting plate

Variants: 280x200

Part No.: RBTX-ITEM-0026

Plug-and-play integration thanks to item mounting plates for robotic solutions: You can easily attach cobots from leading suppliers to profiles and frames with slot 8. The adapter plates made of high-strength aluminium are prepared with the right hole pattern for numerous robot models. Alternatively, you can provide a universal mounting plate with customised holes and machining.

Usual delivery time: 3 weeks

Weight
2.59
kg
Dimensions
280x200 mm

Highlights

  • Compatible with ABB CRB 15000-10, CRB 15000-12 and IRB 920

  • Secure connection of the robot to the groove or core bore of the Series 8 Profile System from item

  • When using the recommended screws, observe the following tightening torques, M8: 25 Nm / M10: 65 Nm / M12: 80Nm

Low cost solutions built with RBTX

Downloads

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer