item robot mounting plate

Variants: 160x160

Part No.: RBTX-ITEM-0025

Plug-and-play integration thanks to item mounting plates for robotic solutions: You can easily attach cobots from leading suppliers to profiles and frames with slot 8. The adapter plates made of high-strength aluminium are prepared with the right hole pattern for numerous robot models. Alternatively, you can provide a universal mounting plate with customised holes and machining.

Usual delivery time: 3 weeks

Weight
0.961
kg
Dimensions
160x160 mm

Highlights

  • Compatible with Universal Robots UR3e, UR5e and Fanuc CRX-5iA

  • Secure connection of the robot to the groove or core bore of the Series 8 Profile System from item

  • When using the recommended screws, observe the following tightening torques, M6: 14 Nm / M8: 25 Nm

Low cost solutions built with RBTX

Downloads

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer