item robot mounting plate

item robot mounting plate
20107842
20107848
1 / 3

Variants: 200x200

Part No.: RBTX-ITEM-0024

Plug-and-play integration thanks to item mounting plates for robotic solutions: You can easily attach cobots from leading suppliers to profiles and frames with slot 8. The adapter plates made of high-strength aluminium are prepared with the right hole pattern for numerous robot models. Alternatively, you can provide a universal mounting plate with customised holes and machining.

Usual delivery time: 3 weeks

CN¥2,490.10

excl. VAT, shipping calculated on quote

Weight
2.1
kg
Dimensions
200x200 mm

Highlights

  • Compatible with Universal Robots UR10e, UR16e; Fanuc CRX-10iA, CRX-10iA/L, CRX-20iA/L and Omron TM5, TM12, TM14, TM16, TM20

  • Secure connection of the robot to the groove or core bore of the Series 8 Profile System from item

  • When using the recommended screws, the following tightening torques must be observed, M8: 25 Nm / M10: 65 Nm

Low cost solutions built with RBTX

Downloads

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer
微信扫码开始咨询
https://work.weixin.qq.com/ct/wcde400df4373fe52f9b8acd6c66787b9e7e