item robot mounting plate
Part No.: RBTX-ITEM-0019
Variants: 280x280
Plug-and-play integration thanks to item mounting plates for robotic solutions: You can easily attach cobots from leading suppliers to profiles and frames with slot 8. The adapter plates made of high-strength aluminium are prepared with the right hole pattern for numerous robot models. Alternatively, you can provide a universal mounting plate with customised holes and machining.
Usual delivery time: 3 weeks
Weight
 4.2 
kg
Dimensions
 280x280 mm 
Highlights
- Compatible with Universal Robots UR20, UR30 and KUKA LBR iisy Series / LBR iiwa Series 
- Secure connection of the robot to the groove or core bore of the Series 8 Profile System from item 
- When using the recommended screws, observe the following tightening torques, M8: 25 Nm / M10: 65 Nm 
Low cost solutions built with RBTX
Downloads
Book a free video call with our experts
Pick your preferred time slot
Show us your application
The expert finds all components with you
You get a fixed price offer