1 / 3

Pick and place with large room gantry

Hardware Price:

DOF

3

Max. payload

10

kg

Repeatability

0.5

mm

Spatial Gantry Pick-and-Place System for Metal Components: Precision Meets Efficiency

The pick-and-place system for metal components utilizes a large spatial gantry, designed to ensure precise and efficient robotic movements. Equipped with an end effector featuring an integrated camera, the system captures real-time images to identify metal parts, allowing for accurate positioning and gripping. This technology guarantees high levels of accuracy and repeatability, making it ideal for industrial workflows where precision, reliability, and speed are key factors.

What is the Application?

This system automates handling metal components, such as assembly, sorting, and packaging tasks, enabling streamlined operations in fast-paced industrial environments.

What are the Advantages of the Solution?

  • Enhanced Accuracy: The camera-driven identification enables precise placement.

  • Efficient Workflow: Accelerates handling with minimal errors or delays.

  • Repeatability: Ensures consistency across multiple tasks and cycles.

What are the Advantages of the Robot?

The spatial gantry delivers:

  • Real-Time Vision: Integrated camera improves positioning and handling.

  • Flexibility: Adapts to various component shapes and sizes.

  • High Durability: Built for harsh industrial conditions ensuring reliable operation.

Optimizing Industrial Handling and Workflow

The spatial gantry pick-and-place system highlights the power of automation in handling metal components. Combining integrated vision technology and efficient robotic movements, this solution guarantees precision and speed, driving increased productivity and reliability in modern industrial applications.

4 Components