1 / 3

Pick and place with igus Robolink DP5 and a suction gripper

igus GmbH
packagingPackaging
diyDIY

Hardware Price:

DOF

5

Repeatability

1

mm

Max. velocity

0.2

meters per second

Optimizing Packaging with Robolink DP 5: Automation and Precision

Automating packaging processes is a key step for companies seeking to increase efficiency and reduce manual labor. This customer test utilized the Robolink DP 5 robotic arm equipped with a suction gripper to demonstrate how repetitive packaging tasks can be streamlined. The pre-programmed robot precisely grips workpieces using vacuum technology and places them into boxes, ensuring consistency. For enhanced accuracy, camera systems can be integrated for object detection and positioning.

What is the Application?

The system automates packaging processes on conveyor belts. The Robolink DP 5 picks up workpieces with a suction gripper and positions them accurately in containers, with optional camera support for advanced object identification.

What are the Advantages of the Solution?

  • Increased Efficiency: Speeds up packaging workflows, saving time.

  • High Precision: Consistent placement of components improves process accuracy.

  • Flexibility: Easily integrates with conveyor systems and camera detection.

What are the Advantages of the Robot?

The Robolink DP 5 offers several performance benefits:

  • Versatility: Adapts to different workpiece shapes and sizes.

  • Reliable Handling: Vacuum gripper ensures secure transportation.

  • Customizable: Pre-programmed cycles are easily adjusted for specific needs.

Enhancing Packaging Efficiency with Robolink DP 5

By integrating the Robolink DP 5 robotic arm into packaging lines, companies can achieve greater speed, accuracy, and scalability. This solution demonstrates how automation transforms repetitive tasks into efficient, reliable processes, making it an invaluable tool for optimizing production workflows.

1 Component