1 / 3Industrial 3D scanner
Hardware Price:
ROI
4
months
Repeatability
1
mm
project costs
15,000
£
Industrial 3D Scanning with Photoneo PhoXi and igus Robolink: Precision in Every Dimension
Precise inspection and localization of objects is essential in manufacturing and quality assurance. Combining the Photoneo PhoXi 3D scanner with the igus Robolink robot arm, this system automates the scanning process, enabling objects to be scanned from all angles. The PhoXi scanner delivers high-resolution, accurate point clouds for swift and reliable localization, offering versatility in diverse applications, from scanning small components to larger parts, even in harsh environments.
What is the Application?
The system automates 3D inspection and scanning, using the Robolink arm to position the PhoXi scanner for complete object analysis. Applications range from small parts inspection to scanning large components across industries.
What are the Advantages of the Solution?
High Resolution: Produces detailed point clouds for precise object localization.
Versatile Scan Volume: Handles parts ranging from 161 mm to 3780 mm.
Durable Design: Dustproof, waterproof (IP65), and reliable in tough environments.
What are the Advantages of the Robot?
The igus Robolink robot arm enhances the system’s efficiency:
Flexible Movement: Scans objects from multiple angles with consistent precision.
Easy Integration: Seamlessly integrates into inspection setups.
Compact Design: Saves space in production environments.
Revolutionizing Inspection with Photoneo and igus Automation
The combination of the PhoXi 3D scanner and igus Robolink arm sets a new standard for object and material inspection. By delivering superior scan accuracy, versatility, and ease of integration, this solution boosts efficiency in scanning workflows and ensures reliable results across a range of industrial environments.
2 Components