1 / 3

ReBeL cobot arm inspects circuit board quality

Test before Invest

Hardware Price: On request

DOF

6

assembly

upside down

Repeatability

1

mm

Cost-Effective Quality Control with ReBel® Robot:
Precision Testing for Circuit Boards

Automating quality control reduces labor costs and minimizes errors, ensuring consistent precision in manufacturing processes. igus®'s Low-Cost Complete Solution addresses this need with an automated system designed for testing circuit boards. At its core is the ReBel® 6-axis robot mounted overhead in a robot cell, protected by a triflex® energy chain system to ensure cable safety. Circuit boards are placed on a rotating disc powered by the same wave gear used in the robot’s axes, while a SICK camera system with an image analysis sensor performs fault detection.

What is the Application?

The system automates circuit board quality inspection, identifying defects with precise camera-based analysis while reducing the need for manual intervention.

What are the Advantages of the Solution?

  • Reliability: Automated processes deliver consistent error prevention and product testing.

  • Cost Efficiency: Offers affordability without compromising on quality control.

  • Integration Ready: Compact design fits seamlessly into manufacturing environments.

What are the Advantages of the Robot?

The ReBel® robot paired with triflex® energy chain provides durable and precise performance:

  • Safe Cable Routing: Protects cables during dynamic robot movements.

  • Synchronized Precision: Wave gear ensures smooth and accurate rotation on the disc.

  • Compact and Lightweight: Ideal for overhead integration in tight spaces.

Optimizing Manufacturing Workflows with Affordable Automation

igus®’s Low-Cost Complete Solution revolutionizes circuit board quality control, providing reliable testing with minimal investment. By integrating the ReBel® robot and SICK camera technology, businesses can achieve high productivity, reduce errors, and ensure consistent product quality—driving efficiency in competitive manufacturing landscapes.

5 Components

On request