1 / 3

Pendulum positioning of milled and turned parts

Loading and unloading robot

Hardware Price: ‌

Payload

3

kg

Max. speed

0.2

meters per second

Construction

with 7th axis

Precision Handling of Machining Components with Robolink DP on 7th Axis and Cobot Pump

Efficient component handling in machining workflows requires precision and repeatability. In this customer test, a Robolink DP 5-axis robot, mounted on a 7th drylin® axis and equipped with a Cobot pump for electrical vacuum generation, demonstrates its ability to remove machining components from a fixed position and reposition them with exact accuracy. This setup highlights how robotics simplify repetitive insertion and removal processes, offering seamless integration into machining centers while improving operational efficiency.

What is the Application?

The solution automates precise handling of components, enabling reliable insertion and removal in machining workflows, ideal for manufacturing and assembly processes.

What are the Advantages of the Solution?

  • Enhanced Accuracy: Ensures components are reset precisely in their original position.

  • Efficiency Boost: Automates repetitive tasks, reducing manual labor.

  • Scalable Integration: 7th axis expands the robot’s working range across larger areas.

What are the Advantages of the Robot?

The Robolink DP robot excels in machining applications:

  • High Versatility: 5-axis design adapts to complex workflows.

  • Reliable Vacuum Grip: Cobot pump ensures secure handling of components.

  • Seamless Motion: 7th axis offers flexibility for wider workspace coverage.

Optimizing Machining Processes with Robolink DP Robotics

The Robolink DP 5-axis robot on a 7th axis with Cobot pump delivers precise and efficient handling solutions for machining workflows. By automating component insertion and removal, it reduces manual intervention, improves accuracy, and enhances productivity in industrial settings.

2 Components

‌