1 / 4

Objects output

Keller Lufttechnik GmbH & Co. KG
logisticsLogistics
pick-n-placePick & Place

Hardware Price:

DOF

5

Max. payload

0.5

kg

Repeatability

1

mm

Efficient Object Issuance with Robolink Robot Arm: Precision and Automation

In this project, a Robolink robot arm was utilized to automate the issuance of objects from a warehouse. The robot precisely picks up provided items, such as consumables, and efficiently places them at an output point. This output can range from a storage bin to directly depositing the object into a person’s hand, demonstrating the robot's flexibility in handling interactive and precise workflows. The Robolink arm combines reliability with automation, optimizing material handling processes while ensuring enhanced productivity for diverse applications.

What is the Application?

The robot arm automates object issuance for warehouses, medical facilities, or retail environments requiring precise item handling and person-to-person transfers.

What are the Advantages of the Solution?

  • Enhanced Workflow Efficiency: Accelerates object retrieval and placement processes.

  • Precision Handling: Ensures safe delivery of objects, even for personalized outputs.

  • Flexible Integration: Adapts to various output methods and environments.

What are the Advantages of the Robot?

The Robolink robot arm delivers:

  • Interactive Capability: Able to deposit directly into hands or storage.

  • Customizable Programming: Tailored setups for specific material handling needs.

  • Compact Design: Fits seamlessly into constrained workspaces.

Revolutionizing Item Transfer with Robolink Robot Arm

The Robolink robot arm exemplifies the future of automated object issuance. With precise movements and flexible output options, this system enhances workflow efficiency while providing reliable performance across industrial, medical, and interactive scenarios. It’s a compact yet impactful solution for modern automation.

2 Components