
7th axis for EPSON robot
Hardware Price:
Axis up
to 6m stroke
Repeatability
0.02
mm
Workspace
up to 4x more
Expanding Epson Robots’ Reach with igus 7th Axis: Precision and Flexibility
This video showcases the integration of the igus 7th axis with Epson robots, significantly extending their operational radius. The drylin® toothed belt axis ZLW-20, designed as a wide and flat linear axis, provides precise linear movement up to 6000 mm, depending on the technical design. With accuracy of 0.3 mm and a load capacity of up to 55 kg, this solution enhances the flexibility of Epson robots for diverse applications. An adapter kit allows direct integration with Epson software, ensuring seamless implementation and control.
What is the Application?
The system automates tasks requiring extended reach, such as material handling, assembly operations, and pick-and-place workflows across large workspaces.
What are the Advantages of the Solution?
Extended Reach: Expands robot radius for broader operational capabilities.
High Precision: Maintains accuracy even during high-load operations.
Effortless Integration: Adapter kit ensures smooth connection to Epson software.
What are the Advantages of the Robot?
The system delivers:
Enhanced Flexibility: Covers larger workspaces to meet diverse application needs.
Reliable Performance: Durable components ensure consistent operation.
Cost Efficiency: Optimized design reduces downtime and increases productivity.
Boosting Efficiency with igus 7th Axis
By integrating the igus 7th axis, Epson robots gain enhanced reach and precision, transforming workflows in manufacturing and logistics. This scalable solution ensures reliable operation, adaptable applications, and improved productivity, making it a vital asset for modern automation tasks.
2 Components