SCARA T3 | 400mm | 3kg

Part No.: RBTX-EPS-0010

EPSON SCARA T3-B401S WITH BUILT-IN CONTROLLER

Simplified to the key elements, this versatile robot provides a cost-effective, entry-level solution for production lines. With 3Kg payload, 400mm arm reach and a repeatibility of 0,02 mm, the compact T3-robot is ideal for simple pick-and-place applications.

Highlights
Arm reach: 400 mm
Maximum payload: 3 kg
Repeatability: ± 0.02 mm
Stroke: 150 mm

Usual delivery time: 3 weeks

Weight
16
kg
Reach
400
mm
Max Payload
3
kg
Repeatability
0.02
mm

Highlights

Compact, high performance

A powerful four-axis robot with integrated controller and diverse connection possibilities, capable of payloads up to 3kg. The Epson T3 robot also supports image-processing, integration of external software and the option to design a custom user interface.

Accuracy you can count on

T3 robots offer a repeatability of just 0.02 mm, making them ideal for simple pick-and-place applications, part feeding, positioning and inspection tasks, assembly tasks, including those supported by the Epson Vision System, as well as material coating at moderate speed.

Outstanding versatility

SCARA T3-Series robots are used in a huge range of industries, from assembling automotive components, mobile phones and computer parts, to creating medical equipment and packaging medications, not to mention lab automation and scientific analysis.

Low cost solutions built with RBTX

Downloads

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer