1 / 3The Labelmonkey, a pallet labeler
Hardware Price:
project costs
15,000
GBP
ROI
16 - 24
months
DOF
5
Efficient Pallet Labeling with LabelMonkey: Flexibility and Reliability
Industrial goods require precise labeling from two to three sides for streamlined logistics and traceability. MFG developed the LabelMonkey, a cost-effective pallet labeling solution powered by the Robolink DP robotic arm. By integrating two print modules, the system ensures high redundancy and close-to-zero error rates, making it a reliable and accessible solution compared to traditional pallet labelers.
What is the Application?
The LabelMonkey automates multi-sided pallet labeling, enabling efficient handling of industrial goods while meeting diverse customer requirements.
What are the Advantages of the Solution?
High Redundancy: Dual print modules ensure system reliability and minimal errors.
Cost Efficiency: Lower price point compared to conventional pallet labeling systems.
Customizable Logic: The Robolink DP allows for easy programming of future requirements.
What are the Advantages of the Robot?
The Robolink DP arm delivers optimal performance in labeling tasks:
Ease of Integration: Simple programming adapts to specific customer needs.
Scalable Design: Accommodates evolving production demands.
Consistent Precision: Ensures reliable placement of labels on pallets.
Transforming Pallet Labeling with Affordable Automation
The LabelMonkey, driven by the Robolink DP, combines affordability, flexibility, and reliability to revolutionize pallet labeling. Ideal for industrial applications, it reduces costs, enhances efficiency, and offers future-proof customization, ensuring adaptability in dynamic production environments.
1 Component