Automated knive testing
Hardware Price:
ROI
3 - 6
months
DOF
4
Max. payload
3
kg
Automated Precision Cutting Resistance Measurement for Kitchen Knives
To evaluate the resistance force and cutting performance of professional kitchen knives, PWFT GmbH has developed a customized measuring device. This system ensures a consistent cut through reference paper at a precise 90° angle from blade to paper. A steady, controlled cutting motion is vital for reliable results. The resistance force measured indicates the blade's condition, highlighting areas that may require reworking or sharpening. By automating this process, the device delivers consistent and accurate evaluations, helping manufacturers and users maintain high standards of blade quality.
What is the Application?
The system automates blade performance testing, providing precise measurements to assess wear or defects in professional kitchen knives.
What are the Advantages of the Solution?
Precision Testing: Ensures consistent blade-to-paper angle and motion.
Quality Control: Detects areas requiring reworking for optimal blade condition.
Repeatability: Minimizes variability for accurate, reliable measurements.
What are the Advantages of the System?
The measuring device offers:
Consistent Motion: Automated cuts ensure repeatability.
Ease of Use: Simplifies performance testing procedures.
High Accuracy: Provides detailed feedback on the blade’s condition.
Advancing Blade Quality Assurance with PWFT Measuring Device
The PWFT measuring device sets a benchmark for precision in evaluating cutting performance. By providing consistent resistance force measurements, it streamlines quality assurance, enabling professionals and manufacturers to ensure their kitchen knives meet the highest performance standards.
1 Component