Control the 4th axis of your delta robot with the igus® Robot Control System
Hardware Price:
Payload
5
kg
Max Speed
3
m/s
Repeatability
0,5
mm
igus offers Delta robots for a wide variety of tasks. Typical applications of our drylin® delta robots are pick and place, conveyor belt picking and stacking tasks in three-dimensional space. In combination with a gripper or vacuum pump, picking tasks can be implemented very quickly. The Delta robots can be used for applications with precision requirements of 0.5 mm, with a load of up to 5 kg and a max. speed of up to 3 m/s. Our Delta robots are largely made of our tribologically optimized plastics and enable high cost savings. The igus® Delta robots are compatible with the igus® Robot Control System. The igus Robot Control is the first choice to flexibly and efficiently solve automation tasks in the lower and medium performance range. The communication between the control and the software with the same name takes place via Ethernet or WLAN. In addition, the control offers several interfaces via different communication protocols through integrated functions such as the Modbus or the self-developed CRI interface. The igus Robot Control enables simple and intuitive robot control and programming and thus an easy entry into automation. The modular design allows different igus kinematics to be controlled.
2 Components