1 / 3

DOBOT CR5 Demonstrates Dynamic Screw Assembly

Hardware Price: ‌

DOF

6

Repeatability

0.02

mm

Max. reach

900

mm

Dynamic Screw Assembly with DOBOT CR5

The DOBOT CR5 Demonstrates Dynamic Screw Assembly highlights its capability to automate screw fastening on components moving along a linear axis. The robot synchronizes with the shifting workpiece, applying consistent torque and ensuring precise positioning across multiple screw points. This dynamic interaction facilitates efficient assembly of parts with varying positions on transport systems. By reducing manual effort and improving cycle times, the system ensures consistent quality and flexibility, making it ideal for modern production lines.

What is the Application?

The solution automates dynamic screw fastening, enabling efficient and precise assembly on components transported by linear systems in industries such as electronics, automotive, and manufacturing.

What are the Advantages of the Solution?

  • Synchronization: Adapts to moving workpieces for accurate fastening across multiple points.

  • Improved Efficiency: Reduces cycle times and enhances workflow consistency.

  • Flexible Integration: Suitable for setups with linear transport systems.

What are the Advantages of the Robot?

The DOBOT CR5 supports dynamic tasks with:

  • Consistent Precision: Ensures reliable torque application and secure fastening.

  • Adaptable Motion: Synchronizes seamlessly with workpiece movements on linear axes.

  • Scalable Design: Easily integrates into flexible production setups.

Optimizing Assembly Lines with DOBOT CR5 Automation

The DOBOT CR5 Screw Assembly Solution provides a flexible and efficient approach to automated fastening tasks. By synchronizing with linear transport systems, it improves accuracy, speeds assembly processes, and enhances productivity in industries requiring scalable and adaptable production solutions.

1 Component

‌