1 / 3

Delta robot empty bottle grabber

Hardware Price: ‌

DOF

3

Max. payload

5

kg

Project costs

12,218.47

€

Automated Bottle Sorting with Delta Robot and Camera Integration

Efficient bottle sorting is essential for recycling workflows and production processes. In this customer application, a Delta robot, equipped with a Cobot pump and an integrated camera system, simulates automated sorting of deposit bottles. The camera enables the robot to visually recognize and identify the correct bottles. Once identified, the Delta robot picks up the bottles with the Cobot pump and places them accurately in their designated sorting area, demonstrating the potential of automation for repetitive and precise tasks.

What is the Application?

The system automates deposit bottle sorting, ensuring accurate identification and placement based on visual recognition, ideal for recycling centers or manufacturing environments.

What are the Advantages of the Solution?

  • High Precision: Camera-guided visual detection ensures correct identification.

  • Streamlined Workflow: Combines sorting and placing for faster operations.

  • Reduced Manual Labor: Automates repetitive tasks, improving efficiency.

What are the Advantages of the Robot?

The Delta robot with integrated systems provides robust functionality:

  • Accurate Detection: Advanced camera ensures reliable identification.

  • Secure Handling: Cobot pump picks and places bottles with precision.

  • Compact Design: Fits seamlessly into existing recycling or production setups.

Revolutionizing Bottle Sorting with Automated Robotics

The Delta robot with camera and Cobot pump offers a reliable solution for bottle sorting and placement. By combining visual recognition with precise handling, this system optimizes workflows, reduces manual effort, and delivers a scalable automation option for modern recycling and manufacturing needs.

3 Components

‌