1 / 3igus Cobot with 3-finger gripper for automated pick and place of metal parts
Hardware Price:
DOF
6
Max Payload
2
kg
Reach
660
mm
igus ReBeL Cobot with 3-Finger Gripper: Versatility in Handling Metal Parts
Robotic solutions must demonstrate adaptability and precision in handling industrial components. In this customer test, the igus ReBeL, a cost-effective collaborative robot (cobot), showcases its ability to manipulate metal parts using a specialized 3-finger gripper. This innovative gripper, capable of opening from the inside out, enhances the robot’s versatility, allowing it to handle various shapes and sizes, making it ideal for diverse industrial applications.
What is the Application?
The igus ReBeL automates metal part manipulation, efficiently gripping components with differing geometries, making it suitable for assembly, sorting, or material handling tasks.
What are the Advantages of the Solution?
Enhanced Adaptability: The 3-finger gripper accommodates varying shapes and sizes.
Cost Efficiency: As a low-cost cobot, the ReBeL is accessible for smaller businesses.
Precision Handling: Reduces human error and improves reliability in workflows.
What are the Advantages of the Robot?
The igus ReBeL is designed to excel in industrial operations:
Compact Design: Easily integrates into tight production spaces.
Safe Collaboration: Operates alongside human workers in shared environments.
Ease of Use: Simple setup and programming streamline operation.
Transforming Industrial Tasks with ReBeL
This demonstration highlights the igus ReBeL cobot’s potential to enhance efficiency and flexibility in handling metal parts. With its innovative gripper and cost-effective design, it delivers high-performance automation for industries seeking scalable and reliable robotic solutions.
5 Components