ReBeL Cobot incl. seventh axis | 500-3000 mm stroke | igus Robot Control Version

Variants: 500 mm

Part No.: RBTX-IGUS-0237

the complete package

consisting of:

  • Robot (ReBeL 4,5 oder 6DOF)
  • 7.axis control box (including digital input & output expansion to 14DIN + 14DOUT
  • Cable sets
  • Linear axis ZLW-20200, incl. motor
  • E-chain incl. bracket

Usual delivery time: 3 weeks

Speed
0.3
°s
Max Reach
500
mm
DOF
7
Max Payload
2
kg

Highlights

The 7th axis bundle for the igus ReBeL!

Expand the workspace of your ReBeL in no time. With our individually and flexibly usable 7th axis, you can increase the operating radius of your ReBeL up to 5800mm! (according to technical design) Whether overhead or horizontal, both are possible thanks to our drylin® toothed belt axis ZLW-20200, with a long service life and no maintenance. Thanks to our tribologically optimized plastics, no additional lubrication is necessary.

ReBeL-iRC-Software

Control

The new control box makes it possible to control the 7th axis directly via the igus Robot Control as an external axis. Thanks to the direct connection to the CAN bus, you receive a ready-to-connect solution with which you can move the 7th axis within a very short time. Simultaneous movement of the 7th axis and the robot in unlimited positions is also possible thanks to direct control via the igus Robot Control. You can download the software for free here: igus® Robot Control software.

pickplace-svg

Application areas

Typical applications of our 7th axes for the ReBeL are:

  • Pick & Place applications

  • Quality controls or barcode checks on large components

  • Processing multiple workstations

  • Process larger components that are outside the normal robot workspace

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer