ReBeL Cobot incl. seventh axis | 7 DOF | 1500mm | 2kg


Part No.: RBTX-IGUS-0240

ReBeL Cobot with Seventh Axis for Extended Automation

This all-in-one package combines the ReBeL Cobot (4, 5 or 6 DOF) with a seventh axis – a drylin® ZLW-20200 belt-driven linear axis offering up to 3000 mm stroke. The system enables up to 5800 mm reach (based on configuration), 2 kg payload, and ±1 mm repeatability.

Controlled via igus® Robot Control with direct CAN bus integration. The seventh axis can be synchronized with the robot as an external axis. Supported protocols: Modbus TCP/IP, ROS, CANopen, digital I/Os. Free software available.

Typical applications: pick & place, quality inspection, machine tending, handling large parts or multiple stations. Perfect for SMEs, manufacturing, logistics, and lab automation.

Usual delivery time: 3 weeks

Max. Payload
2
kg
Max. Reach
2,500
mm
DOF
7
Repeatability
1.5
mm
Max. Speed
0.3
ms
Protection
-

Highlights

The 7th axis bundle for the igus ReBeL!

Expand the workspace of your ReBeL in no time. With our individually and flexibly usable 7th axis, you can increase the operating radius of your ReBeL up to 5800mm! (according to technical design) Whether overhead or horizontal, both are possible thanks to our drylin® toothed belt axis ZLW-20200, with a long service life and no maintenance. Thanks to our tribologically optimized plastics, no additional lubrication is necessary.

https://a.storyblok.com/f/298593/40bc94fb36/90.gif

Control

The new control box makes it possible to control the 7th axis directly via the igus Robot Control as an external axis. Thanks to the direct connection to the CAN bus, you receive a ready-to-connect solution with which you can move the 7th axis within a very short time. Simultaneous movement of the 7th axis and the robot in unlimited positions is also possible thanks to direct control via the igus Robot Control. You can download the software for free here: igus® Robot Control software.

https://a.storyblok.com/f/298593/c1624df936/pickplace-svg.svg

Application areas

Typical applications of our 7th axes for the ReBeL are:

  • Pick & Place applications

  • Quality controls or barcode checks on large components

  • Processing multiple workstations

  • Process larger components that are outside the normal robot workspace

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer