DOBOT CR10A | 6DOF | 1300mm | 10kg


Variants: CR10A

Part No.: RBTX-DOBT-0004

Dobot CR10A – Powerful cobot for extended reach

The Dobot CR10A is a collaborative 6-axis industrial robot with a 10 kg payload, 1,200 mm reach, and ±0.03 mm repeatability. It’s ideal for tasks requiring high payload and extended working range.

The CR10A supports DobotStudio, DobotLink, Modbus, TCP/IP, Ethernet/IP, and ROS. Easy integration and intuitive operation make it highly user-friendly for industrial environments.

Recommended for palletizing, machine tending, packaging, handling of heavy components, and precise assembly in manufacturing.

This product is not available in your country

Max. Payload
10
kg
Max. Reach
1,300
mm
Repeatability
0.03
mm
Max. Speed
2
ms
Protection
IP54
Weight
40
kg
DOF
6

Highlights

https://a.storyblok.com/f/298593/802a50007a/cr10a.png

Dobot CR10A

CRA series collaborative robot is a flexible solution to various industrial pain points, including high level of reliability, decreased labor costs, and safety.

https://a.storyblok.com/f/298593/d9ab263678/optimiere.png

EASY TO DEPLOY & QUICK TO PERFORM

Improve the flexibility of your product line and production efficiency by using an easy to deploy CR collaborative robot within 20 minutes to set up and quickly put into application within 1 hour to perform.

https://a.storyblok.com/f/298593/b5a33abed1/image__4_.svg

EASY TO MASTER

Our software and arithmetic technology makes the operation and management of the CR collaborative robot series intelligent and straightforward. It can accurately emulate human actions by demonstrating the path. No programming skills are required for that.

https://a.storyblok.com/f/298593/4a7a7baf49/rbtx_return_money_icon_v1_lil_-ai__1_-svg.svg

INVESTMENT SECURITY - SUPER RELIABLE

CR collaborative robot series is solid and durable to ensure a long life span of 32000 hours of service life. It also has tight tolerances to ensure the investment’s security and higher ROI.

https://a.storyblok.com/f/298593/752x493/0667233a66/item6-1-8qjwhbvj.png

Optional: Dobot Teach pendant

More flexibility for a excellent user experience with Dobot teach pendant for CRA series.

View product

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer