ROKAE - SR4 & SR4C Cobot | 4 kg payload
Variants: Integrated controller
Flexible use without enclosure
Safe operation without safety fences characterizes the use of our robots without sacrificing speed and precision. Available with integrated control or as a C version with external Cotrollbox and more connections.
This product is not available in your country
Highlights
Technical details
Number of axis - six
Max. reach - 919 mm
Repeatibility - +-0,05 mm
Max. Payload - 4 kg
Operating temperature - 0°C to +45°C
Affordable
Simple design and low total cost of ownership (TCO)

Scope of Delivery
Robot with integrated controller
Power supply unit
xPAD2 teaching panel
Low cost solutions built with RBTX
Downloads
Book a free video call with our experts
Pick your preferred time slot
Show us your application
The expert finds all components with you
You get a fixed price offer