ROKAE - SR4 & SR4C Cobot | 4 kg payload

Variants: External controllbox

Part No.: RBTX-JAE-0016

Flexible use without enclosure

Safe operation without safety fences characterizes the use of our robots without sacrificing speed and precision. Available with integrated control or as a C version with external Cotrollbox and more connections.

This product is not available in your country

Protection
IP54
Max Payload
4
kg
Max Reach
919
mm

Highlights

https://a.storyblok.com/f/298593/7435039d7c/rbtx_tool_icon_v1_lil_-svg.svg

Technical details

Number of axis - six

Max. reach - 919 mm

Repeatibility - +-0,05 mm

Max. Payload - 4 kg

Operating temperature - 0°C to +45°C

https://a.storyblok.com/f/298593/8c2919e670/rbtx_return_money_icon_v1_lil_-ai__1_-svg.svg

Affordable

Simple design and low total cost of ownership (TCO)

https://a.storyblok.com/f/298593/814604b7cc/img_0852__1_.png

Scope of delivery

  • Robot

  • Controlbox

  • Power supply unit

  • xPAD2 teaching panel

Low cost solutions built with RBTX

Downloads

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer