ROKAE - SR4 & SR4C Cobot | 4 kg payload

Variants: Integrated controller

Part No.: RBTX-JAE-0011

Flexible use without enclosure

Safe operation without safety fences characterizes the use of our robots without sacrificing speed and precision. Available with integrated control or as a C version with external Cotrollbox and more connections.

This product is not available in your country

Protection
IP54
Weight
17.5
kg
Max Payload
4
kg
Max Reach
919
mm

Highlights

RBTX tool ICON v1 lil -svg

Technical details

Number of axis - six

Max. reach - 919 mm

Repeatibility - +-0,05 mm

Max. Payload - 4 kg

Operating temperature - 0°C to +45°C

RBTX return money ICON v1 lil -ai (1)

Affordable

Simple design and low total cost of ownership (TCO)

IMG 0852

Scope of Delivery

  • Robot with integrated controller

  • Power supply unit

  • xPAD2 teaching panel

Low cost solutions built with RBTX

Downloads

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer