Angular gripper 30° | CGAN series

Variants: Size 25

Part No.: RBTX-CAMO-0004

Fast and compact for maximum productivity

The CGAN series grippers have an opening angle of -10° to 30° and guarantee a fast and secure grip even in confined spaces.

The compact design and high-quality materials make these grippers suitable for all applications requiring high precision and repeatability, such as transport, pick & place or pick & hold.

Mounting options on three sides, combined with an optional adapter, ensure easy and flexible installation. Suitable for industries requiring high production efficiency such as assembly, packaging or food & beverage.

Usual delivery time: 3 weeks

Highlights

haken-svg

Your Advantages

  • Compact and lightweight design

  • Flexibility in installation Fastening option on three sides

  • Fastening possibility on three sides

  • High closing and opening speed

  • Position sensing possible with CSD series switching elements

Bild1

Fast and compact for maximum productivity

The CGAN series grippers have an opening angle of -10° to 30°and guarantee a fast and secure grip even in confined spaces. Due to the compact design and the high-quality materials, these grippers are suitable for all applications that require high precision and repeatability, such as transport, pick & place or pick & hold. Mounting options on three sides, in combination with an optional adapter, ensure easy and flexible installation. Suitable for industries requiring high production efficiency such as assembly, packaging or food & beverage.