Angular gripper 30° | CGAN series
Variants: Size 20
Fast and compact for maximum productivity
The CGAN series grippers have an opening angle of -10° to 30° and guarantee a fast and secure grip even in confined spaces.
The compact design and high-quality materials make these grippers suitable for all applications requiring high precision and repeatability, such as transport, pick & place or pick & hold.
Mounting options on three sides, combined with an optional adapter, ensure easy and flexible installation. Suitable for industries requiring high production efficiency such as assembly, packaging or food & beverage.
Highlights
Your Advantages
Compact and lightweight design
Flexibility in installation Fastening option on three sides
Fastening possibility on three sides
High closing and opening speed
Position sensing possible with CSD series switching elements
Fast and compact for maximum productivity
The CGAN series grippers have an opening angle of -10° to 30°and guarantee a fast and secure grip even in confined spaces. Due to the compact design and the high-quality materials, these grippers are suitable for all applications that require high precision and repeatability, such as transport, pick & place or pick & hold. Mounting options on three sides, in combination with an optional adapter, ensure easy and flexible installation. Suitable for industries requiring high production efficiency such as assembly, packaging or food & beverage.