1 / 3Foot mat transport
Hardware Price:
DOF
2
Working space
800x500
mm
Max. speed
1
meter per second
Efficient Floor Mat Handling with igus Line Gantry and Pneumatic End Effector
To automate the sorting and transport of floor mats, VICIM implemented an igus line gantry system with an integrated Y and Z axis. The Y-axis features a drylin® ZLW-20200 toothed belt axis, driven by a NEMA24 stepper motor with encoder and gear, offering precise motion with a feed of 144 mm/rev. The Z-axis utilizes a drylin® GRR-20120 cantilever axis, also driven by a NEMA24 stepper motor with encoder and brake, providing a feed rate of 72.26 mm/rev. A pneumatic end effector ensures secure gripping of the mats, allowing them to be transported over longer distances without dropping, highlighting the gantry's reliability in handling large items.
What is the Application?
The system automates sorting and transport of floor mats for industries like automotive manufacturing or logistics, ensuring safe and reliable material handling.
What are the Advantages of the Solution?
High Precision: Accurate motion across both axes for seamless matt handling.
Secure Grip: Pneumatic end effector prevents materials from slipping or dropping.
Versatile Integration: Modular gantry design adapts to various workflows.
What are the Advantages of the Robot?
The igus line gantry excels in handling large, lightweight objects:
Robust Construction: Hard-anodized aluminum profiles ensure durability.
Smooth Motion: Stepper motors with encoders provide consistent and efficient operation.
Customizable Setup: Adapts easily to different material-handling needs.
Optimizing Floor Mat Operations with igus Gantry Systems
The igus line gantry system offers a reliable solution for sorting and transporting floor mats. With precise motion control and secure gripping technology, this setup exemplifies efficient automation that enhances productivity while reducing manual effort, making it ideal for modern material-handling tasks.
2 Components