1 / 3Low cost part separation using a vibration table with a delta robot and motion controller
Hardware Price:
DOF
3
Repeatability
0.5
mm
Max. payload
5
kg
Cost-Efficient Parts Separation with VarioShaker and igus Delta Robot
Simple and repetitive manual tasks can be automated effectively with Low Cost Automation solutions. Integrator Artur Wiebe demonstrates how parts separation is achieved using affordable components. In this setup, nuts are sorted with the help of the VarioShaker vibration table from Variobotic, which can handle small parts sized 0.5 to 50 mm by moving, collecting, and shaking them into position. The shaker uses customizable vibratory plates to adapt to the geometry of diverse components and can be easily configured using the intuitive Shakerconfig software. A Delta robot from igus, with a 360 mm working area, adds precision and speed, while an electromagnet end effector and a vision system ensure accurate handling and positioning.
What is the Application?
Automates parts separation and sorting, making it ideal for small component handling tasks in industries like manufacturing, logistics, and assembly.
What are the Advantages of the Solution?
Adaptable Sorting: Vibratory plates adjust to a wide range of geometries.
Easy Setup: Intuitive software simplifies configuration without expert knowledge.
Reliable Performance: Ensures consistent and precise part handling.
What are the Advantages of the Robot?
The igus Delta robot enhances separation processes with:
High Speed: Handles quick movements for efficient part sorting.
Precision Control: Servotronix motors ensure reliable operation.
Flexible Integration: Supports various vision systems and end effectors.
Smart Automation with Affordable Components
This Low Cost Automation solution featuring the VarioShaker and igus Delta robot offers a reliable and cost-effective method for automating parts separation. By incorporating adaptability, precision, and ease of use, this setup optimizes workflows, reduces manual effort, and enhances productivity in small parts handling tasks.
2 Components