1 / 3

Printed circuit board tester

Hardware Price: CN¥57,009.30

ROI

2

months

project costs

10,000

GBP

accuracy

0.1

mm

Error Reduction with igus Line Gantry: A Compact and Cost-Effective Solution

igus demonstrates how low-cost robotic solutions can creatively and efficiently reduce error-related costs. This application utilizes an igus line gantry with two degrees of freedom and a Schunk small parts gripper to automate the handling of blanks. The system picks up the blanks, checks their quality, and sorts them into “in order” and “out of order,” ensuring high throughput and reliability. With a project cost of €10,000, the solution pays for itself within just two months.

What is the Application?

The system automates quality checks and sorting of blanks, simplifying tasks with minimal motion requirements and high reliability.

What are the Advantages of the Solution?

  • Fast ROI: Amortized within two months due to its cost-efficiency.

  • High Throughput: Meets production demands with speed and accuracy.

  • Compact Design: Space-saving and ideal for showcasing at trade fairs.

What are the Advantages of the Robot?

The igus line gantry solution provides essential benefits:

  • Precision Handling: Reliable blank checking and sorting.

  • Cost Efficiency: Delivers robust automation for a low investment.

  • Simple Integration: Effortless setup with minimal components.

Achieving Cost-Effective Error Reduction with igus

This igus line gantry system is an impressive example of reducing error-related costs creatively. With its compact design, affordable investment, and high throughput, it not only optimizes production processes but also serves as an excellent showcase for automation capabilities, making it valuable for industrial and trade fair environments alike.

3 Components

CN¥57,009.30