1 / 3

Can picker with conveyor belt

Commonplace Robotics GmbH
logisticsLogistics
pick-n-placePick & Place

Hardware Price: ‌

pick-rate

30

per minute

Repeatability

0.5

mm

DOF

3

Delta Robot for Automated Can Transport: Precision and Flexibility

In this application, an igus delta robot transfers small cans from a moving conveyor belt into a designated box. Equipped with a camera system, the robot identifies the exact position of the cans in real-time, ensuring precise handling even when the cans are not uniformly aligned on the belt. This setup eliminates the need for additional alignment processes, increasing efficiency and flexibility in production workflows. The system is ideal for industries requiring fast and consistent material handling, such as food and beverage or packaging operations.

What is the Application?

The robot automates can transportation and placement tasks, providing accurate positioning directly from conveyor belts to storage containers.

What are the Advantages of the Solution?

  • Real-Time Precision: The camera ensures accurate picking despite random object orientation.

  • Enhanced Workflow: Eliminates manual alignment, speeding up processes.

  • Flexible Handling: Adapts to inconsistent conveyor layouts.

What are the Advantages of the Robot?

The igus delta robot offers:

  • High Speed: Efficiently handles repetitive pick-and-place tasks.

  • Compact Design: Fits seamlessly into space-constrained production lines.

  • Scalability: Easily integrated into larger automated systems.

Boosting Material Handling Efficiency with Delta Robots

This delta robot solution demonstrates how automation can simplify and optimize transportation tasks. With real-time camera-guided precision and a flexible workflow, it enhances productivity while reducing manual intervention, making it ideal for modern manufacturing environments.

4 Components

‌