Automated parts handling with igus room gantry
Hardware Price:
Feature
lubricant-free
Efficient
& precise
Low cost
entry solution
Pick and place applications are a central component of modern production processes, especially in automation technology. They make it possible to pick up objects precisely and place or assemble them at a defined location. This process is particularly relevant for the assembly of small, lightweight components such as plastic lids.
The test is intended to evaluate the efficiency and precision of the pick and place application when picking up and assembling plastic lids. Particular attention will be paid to the speed of the process, the error rate and integration into existing production lines.
The application consists of a pick and place robot equipped with a gripper system specially designed for plastic lids. The robotic arm is able to pick up the lids at high speed and place them on the corresponding containers by pushing the lid into the opening.
The pick and place application for picking up and fitting plastic lids shows that significant improvements in production efficiency can be achieved through the use of robotics and automation technology. The results of the customer test confirm the potential of this technology to optimize modern production processes and increase competitiveness.
4 Components