1 / 3

Automated palletizing with igus robot

Test before Invest

Hardware Price: ‌

DOF

6

Max. payload

3

kg

Repeatability

1

mm

Optimized Palletizing with Robot and 7th Axis: Flexibility and Precision

To ensure customer satisfaction, free application tests are conducted in our Customer Testing Area. In this case, a palletizing application was tested, where the robot had to pick up pallets and stack them at another position. To meet the required working space, the robot was mounted on an igus 7th axis, significantly increasing its flexibility and enabling precise and efficient stacking in multiple locations. This setup demonstrated the scalability and adaptability of robotic palletizing processes for meeting complex logistics and production demands.

What is the Application?

The robot automates palletizing tasks, providing seamless handling and stacking in logistics, manufacturing, and warehouse operations.

What are the Advantages of the Solution?

  • Increased Flexibility: 7th axis extends the robot’s working range.

  • Efficient Workflow: Enables precise multi-location stacking.

  • Reliable Performance: Ensures consistent and error-free operations.

What are the Advantages of the Robot?

The robot equipped with the 7th axis demonstrates:

  • Advanced Scalability: Adapts to diverse workspace requirements.

  • Precise Movements: Ensures accurate pallet stacking with repeatability.

  • Robust Integration: Compatible with modular solutions for expanded functionality.

Transforming Logistics with Flexible Palletizing Automation

By integrating a 7th axis for enhanced flexibility, this palletizing solution optimizes workflows and expands operational capabilities. Combining precision and adaptability, the system delivers reliable results for businesses looking to automate their logistics and material handling processes.

3 Components

‌