1 / 3Automated packaging with igus line gantry robot
Hardware Price:
DOF
2
ROI
1 - 3
months
Repeatability
0.5
mm
Cost-Effective Automation of Carton Packing with Line Gantries
In this customer application, automating the carton packing process at the end of the production line was the primary goal. This challenge was solved simply and affordably using two line gantries. The first gantry picks up small containers from a conveyor belt and places them in the designated fixture, while the second gantry takes the products from the rotating device and drops them into the carton. These low-cost gantry robots are ideal for automating repetitive tasks, enabling employees to focus on more complex responsibilities. With minimal investment costs, the system delivers quick ROI, efficiently streamlining workflows.
What is the Application?
The system automates carton packing, improving speed and accuracy in packaging processes for industries such as food, logistics, and manufacturing.
What are the Advantages of the Solution?
Affordable Costs: Low investment ensures short payback periods.
Efficiency Boost: Automates repetitive tasks to increase productivity.
Labor Optimization: Frees employees for higher-value tasks.
What are the Advantages of the Robot?
The gantry robots deliver:
Precise Movement: Ensures accurate placement into cartons.
Flexibility: Adaptable for diverse packing requirements.
Durable Components: Built for continuous operation with reliability.
Simplifying End-of-Line Packaging with Gantry Automation
This packing automation solution with line gantries transforms traditional workflows, offering cost-effective and reliable automation at the end of production lines. With quick ROI and improved efficiency, it's a scalable solution for businesses seeking modernized packaging processes.
2 Components
)
)
)
)
)
)
)
)
)
)