1 / 5

Automated bartender

Universität Giessen
Food
Dispensing

Hardware Price:

DOF

3

Working space

500x500x100

mm

Max. velocity

0.5

meters per second

Automated Bartender with igus Gantry Robot: Precision and Efficiency in Drink Creation

In a university project, the goal was to develop an automated bartender capable of mixing drinks at the push of a button. An igus gantry robot was utilized to bring this concept to life. The robot accurately combines various ingredients, including spirits, to create customized beverages. With its ability to process multiple drink orders sequentially, this system highlights both precision and efficiency in automation for the food and beverage sector.

What is the Application?

The gantry robot automates drink mixing and serving, combining ingredients precisely and delivering them to customers in a seamless workflow.

What are the Advantages of the Solution?

  • Customization: Offers tailored drink combinations for individual preferences.

  • Efficiency: Processes multiple orders consecutively with consistent quality.

  • Ease of Use: Intuitive setup enables user-friendly operation for quick service.

What are the Advantages of the Robot?

The igus gantry robot provides reliable performance for automated tasks:

  • High Accuracy: Precise movements ensure consistent ingredient mixing.

  • Scalability: Capable of handling successive orders without downtime.

  • Compact Design: Fits easily into small spaces, ideal for restaurant or event use.

Revolutionizing Drink Service with Automated Bartending

The igus gantry robot delivers precision, speed, and reliability, transforming the way drinks are mixed and served. Its customizable operation and capacity for continuous workflow make it an ideal solution for enhancing customer service in bars, restaurants, and event settings.

1 Component