3D Vision sensor - Mech-Eye PRO S

Variants: Working Distance 700 mm, Monochrome Version

Part No.: RBTX-MECH-0010

The 3D cameras of the Mech-Eye PRO series are perfect for bin picking and machine tending tasks due to their particularly high accuracy and small to medium working distance.

A compact aluminium housing, powerful LEDs or lasers and completely fanless thermal management make the Mech-Eye 3D cameras from Mech-Mind Robotics a perfect building block in automation.

Even complex or reflective surfaces are accurately captured by the sensors. The exceptionally high-quality 3D point clouds are the optimal basis for the automatic detection of unsorted, heterogeneous objects, the calculation of gripping positions and collision-free motion sequences. Fast, precise and with outstanding stability

The 3D cameras from Mech-Mind Robotics are CE, FCC and VCCI certified

Optional: We recommend the IPC from Mech Mind and the Mech vision and Mech-Viz software.

Usual delivery time: 3 weeks

Highlights

RBTX tool ICON v1 lil -svg

  • Typical capture time - 0,3 - 0,6s

  • Resolution (px) - 1.920 x 1.200 px

  • VDI/VDE accuracy - 0,1mm @ 1 mm

  • Working distance - 500 mm - 1.000 mm

  • Interface - GigE, C++, C#, Python, ROS

  • Power supply - 24V DC / 3,75 A

software

Compatible surfaces and software

  • GigE Vision 2.1

  • GenICam 3.0

  • C++

  • C#

  • ROS

  • Python

Download Surfaces


Compatible software

  • Easy 3D / Easy 3DMatch

  • HALCON

  • MERLIC

  • EyeVision

ausrufezeichen

Important information

For using a Mech Eye vision system a IPC is needed!

Click here to get to the matching IPC from Mech Mind

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer