3D Vision sensor - Mech-Eye NANO

Variants: Working Distance 350 mm, Monochrome Version

Part No.: RBTX-MECH-0003

The Mech-Eye NANO 3D camera is perfect for assembly tasks or mounting directly on the robot arm due to its compact design and low working distance. A compact aluminium housing, powerful LEDs or lasers and a completely fanless thermal management system make the Mech-Eye 3D cameras from Mech-Mind Robotics a perfect component in automation.

Even complex or reflective surfaces are accurately captured by the sensors. The exceptionally high-quality 3D point clouds are the optimal basis for the automatic detection of unsorted, heterogeneous objects, the calculation of gripping positions and collision-free motion sequences. Fast, precise and with outstanding stability.

The 3D cameras from Mech-Mind Robotics are CE, FCC and VCCI certified

Optional: We recommend the IPC from Mech Mind and the Mech vision and Mech-Viz software.

Usual delivery time: 3 weeks

Highlights

RBTX tool ICON v1 lil -svg

Product details

  • Resolution: 1,3 MP

  • CMOS Typ: Monochrom

  • projector: structured light (LED)

  • accuracy: 0,1 mm at 500 mm

  • working distance: 300 mm to 600 mm

  • calibration: 350 mm

  • incl. cables, mounting adapter and power supply

  • Compatible calibration board (optional): BDB-5 or OCB-10 (EIH only)

software

Compatible surfaces and software

  • GigE Vision 2.1

  • GenICam 3.0

  • C++

  • C#

  • ROS

  • Python

Download Surfaces


Compatible software

  • Easy 3D / Easy 3DMatch

  • HALCON

  • MERLIC

  • EyeVision

ausrufezeichen

Important information

For using a Mech Eye vision system a IPC is needed!

Click here to get to the matching IPC from Mech Mind

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer