IFM OY004S | Light curtain | 610mm | Ø 14mm
The ifm OY004S safety light curtain is an industrial safety solution designed for monitoring hazardous areas and protecting access points in machinery and automated production cells, ensuring a high level of operational safety and compliance with international standards.
With a 14 mm resolution for finger protection and a 610 mm protective height, the OY004S provides fast and reliable detection, making it ideal for industrial machinery, automated production lines, robotic workstations, and equipment with restricted access zones.
Rated as a Type 4 safety light curtain according to IEC 61496, the OY004S meets the requirements of Performance Level e (ISO 13849-1) and SIL 3 (IEC 61508 and IEC 62061), delivering maximum reliability for critical machine safety applications.
Its compact and rugged design, featuring IP65/IP67 protection ratings, allows operation in demanding industrial environments, offering resistance against dust, moisture, and vibration. The standard M12 connection simplifies installation and integration with existing safety systems.
The OY004S offers a sensing range of up to 6 meters, a response time of only 9 ms, and dual OSSD safety outputs, ensuring rapid interruption of hazardous machine movements whenever the protected area is breached.
Highlights
)
Precise Finger Detection
Precise Finger Detection
14 mm resolution for enhanced operator safety
Reliable hand and finger protection
The 14 mm resolution enables accurate detection of fingers and hands, helping prevent accidents while maintaining efficient machine operation.
)
Flexible Protection Range
Flexible Protection Range
610 mm protection height, Up to 6 m operating distance.
Suitable for various machine sizes
The extended operating range allows the light curtain to be used in both compact workstations and larger industrial applications. This model features a fixed protection height of 610 mm, while additional versions with different protection heights are available to accommodate a wide range of machine guarding requirements.
)
Maximum Safety Performance
Maximum Safety Performance
Type 4 safety protection for demanding applications
PL e / SIL 3 certified
Meets the highest industrial safety standards according to IEC 61496, ISO 13849-1 (PL e), and IEC 61508 SIL 3, providing reliable protection for personnel and machinery.
)
