IFM | G1501S | Safety Rele

‌
Part No.: RBTX-IFM-0053
IFM G1501S Safety Relay

The G1501S is a compact and reliable safety relay from ifm, designed for monitoring safety devices such as fail-safe sensors, emergency stop buttons, and two-hand control systems. It ensures the safe interruption of circuits in critical industrial applications.

Technical data

  • Supply voltage: 24 V DC
  • Contact current: up to 6 A
  • Contact type: 2x NO (DPST)
  • Operating temperature: -25 °C to +55 °C
  • Protection rating: IP20
  • Mounting: DIN rail
  • Typical applications

  • Monitoring of light curtains and safety scanners
  • Integration with safety sensors with OSSD outputs
  • Emergency stop systems
  • Two-hand control in industrial machinery
  • This product is not available in your country
    ‌

    Low cost solutions built with RBTX

    Downloads

    Book a free video call with our experts

    rbtx-expert
    Pick your preferred time slot
    rbtx-expert
    Show us your application
    rbtx-expert
    The expert finds all components with you
    rbtx-expert
    You get a fixed price offer
    ‌