4-Line TOF LiDAR Laser Sensor
Hinson DE-4611 LiDAR: Compact 4-Line Laser Sensor for Reliable Obstacle Detection and Mobile Robot Safety
Technical Information The Hinson DE-4611 is a high-performance 2D TOF LiDAR sensor engineered for industrial automation, AGVs, AMRs, and robotic applications. Featuring a 120° scanning angle with a 4-line scan architecture and 12° vertical field of view, it delivers accurate object detection at distances from 0.05 m to 4 m. The sensor provides ±40 mm measurement accuracy, 0.5° point cloud resolution, and a 10 Hz × 4 scanning frequency for dependable real-time perception. With 16 configurable obstacle detection channels, Class 1 eye-safe laser technology, low power consumption below 2 W, and reliable operation in ambient light up to 80,000 lux, the DE-4611 ensures robust performance in demanding industrial environments
Software, Interfaces, and Integration The DE-4611 supports Type-C connectivity and features 4 PNP digital inputs and 4 PNP digital outputs, enabling flexible integration into robot controllers, automation systems, and safety applications. Configurable detection zones, adjustable output delays, and real-time data processing simplify commissioning and system tuning. Its compact design, standard operating voltage range of 12-30 VDC, and straightforward interface options allow rapid deployment in both new and existing automation platforms
Application Areas Ideal for AGVs, AMRs, robotic arms, humanoid robots, quadruped robots, warehouse automation, material handling systems, and industrial obstacle avoidance applications requiring reliable environmental sensing and navigation support.
)
