Room Gantry RG-0002 | 3 DOF | 400x400x150mm | 5kg


Variants: Without controller

Part No.: RBTX-IGUS-0060

Room Gantry Robot for Large-Scale and Precise Automation

The drylin® room gantry robot offers ±0.8 mm accuracy and is available in workspaces up to 3000 × 3000 × 750 mm. With a payload of up to 5 kg, 0.5 m/s speed, and up to 20 picks/min, it’s ideal for large-scale and dynamic tasks.

Controlled via igus® Robot Control or Dryve D1 – supporting Modbus TCP, CANopen, digital and analog I/Os. The software features an intuitive 3D interface, drag-and-drop programming, and a digital twin for motion validation.

Recommended for pick & place, packaging, lab automation, and assembly. Perfect for SMEs, research labs, and industrial users seeking cost-effective and low-maintenance automation.

Usual delivery time: 3 weeks

Max Payload
5
kg
Working Space
400x400x150
mm
Repeatability
0.8
mm
Max Speed
0.5
ms
Protection
-
Weight
6.1
kg
DOF
3

Highlights

https://a.storyblok.com/f/298593/a75506646f/portalconfig-320.gif

Fit to your needs

Portal configurator

Customize the linear robot to your needs! Simply enter your desired dimensions. You can then download the CAD file and receive a summary by email.

Configure linear robot now

https://a.storyblok.com/f/298593/12b15ce6f5/lca_gen_irc-mockup-pc_de_1-removebg-preview__1_.png

Free Download

Download now and try it out in advance

Download the software now for free. This allows you to familiarize yourself with the user interface and functions even before you buy the components. With the Digital Twin you get an overview of the possibilities of your robot. (System requirements: Windows 10 PC, free USB 2.0 port, Ethernet port, 500 MB free storage)

Download now - It's free

https://a.storyblok.com/f/298593/59c7a2b685/fg0002-portal_irc__2___2_.png

Typical application areas

Gantry robots are particularly suitable for pick & place applications in various areas. For example, in the laboratory, in manufacturing, for applications with adhesives or in vertical farming. They are compatible with various camera systems, grippers and accessories and can therefore also be used in bin-picking applications.

https://a.storyblok.com/f/298593/cf3a86a4e0/robosteuer_5m_cmyk__1_.png

Optional handheld with touch screen

Choose the right setup for you.

You can control the robot either from your Windows 10 PC or from the optional handheld with touch screen. On the PC the robot can be programmed via a graphical user interface. With the handheld you can control the robot with a joystick and start programs via the touch screen. In addition, you can also connect a gamepad to your Windows PC for control as an alternative to the handheld. With this handheld, the robot runs autonomously without the computer after programming via the Windows PC.

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer