Line Robot - Stepper Motors with Encoder, Working Space 800x500 mm
Variants: With 2x D1 motor controller
Linear robots have several linear axes combined in order to implement a multidimensional movement. igus supplies flat, linear and room linear robots for a multitude of different tasks. igus linear robots include harnessed drylin linear modules/axes with NEMA stepper motors as well as all the components needed to build your own robot. Application examples for line robots: Pick and place, labelling technology, sorting systems and identification in microelectronics und medical technology.
Highlights

Portal configurator
Customize the linear robot to your needs! Simply enter your desired dimensions. You can then download the CAD file and receive a summary by email.

Download the software and test if on your computer
Download the software now for free. This allows you to familiarize yourself with the user interface and functions even before you buy the components. With the Digital Twin you get an overview of the possibilities of your robot. (System requirements: Windows 10 PC, free USB 2.0 port, Ethernet port, 500 MB free storage)

Choose the right setup for you.
You can control the robot either from your Windows 10 PC or from the optional handheld with touch screen. On the PC the robot can be programmed via a graphical user interface. With the handheld you can control the robot with a joystick and start programs via the touch screen. In addition, you can also connect a gamepad to your Windows PC for control as an alternative to the handheld. With this handheld, the robot runs autonomously without the computer after programming via the Windows PC.