Line Robot | Stepper Motors with Encoder | Working Space 500x150 mm


Variants: With 2x D1 motor controller

Part No.: RBTX-IGUS-0138

Linear Gantry Robot for Efficient 2D Automation

The drylin® linear gantry robot delivers ±0.5 mm accuracy and is available in workspaces up to 3000 × 750 mm. With a max payload of 5 kg, speed of 0.5 m/s, and up to 50 picks/min, it’s ideal for precise and fast motion tasks.

Equipped with igus® Robot Control featuring a 3D interface, it supports Modbus TCP, CANopen, ROS, and digital I/Os. The modular control system is available as cabinet or DIN rail version for seamless integration.

Recommended for pick & place, packaging, inspection automation, and light assembly. Perfect for SMEs, labs, and industrial users seeking cost-effective automation solutions.

Usual delivery time: 3 weeks

Working Space
500x150
mm
DOF
2
Max Payload
5
kg
Max Speed
0.5
ms
Max Acceleration
1
m
Repeatability
0.5
mm

Highlights

https://a.storyblok.com/f/298593/a75506646f/portalconfig-320.gif

Fit to your needs

Portal configurator

Customize the linear robot to your needs! Simply enter your desired dimensions. You can then download the CAD file and receive a summary by email.

Configure linear robot now

https://a.storyblok.com/f/298593/573cec7c19/dle-lg-0001.gif

Free download

Download the software and test if on your computer

Download the software now for free. This allows you to familiarize yourself with the user interface and functions even before you buy the components. With the Digital Twin you get an overview of the possibilities of your robot. (System requirements: Windows 10 PC, free USB 2.0 port, Ethernet port, 500 MB free storage)

Download now - It's free

https://a.storyblok.com/f/298593/cf3a86a4e0/robosteuer_5m_cmyk__1_.png

Optional handheld with touch screen

Choose the right setup for you.

You can control the robot either from your Windows 10 PC or from the optional handheld with touch screen. On the PC the robot can be programmed via a graphical user interface. With the handheld you can control the robot with a joystick and start programs via the touch screen. In addition, you can also connect a gamepad to your Windows PC for control as an alternative to the handheld. With this handheld, the robot runs autonomously without the computer after programming via the Windows PC.

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer