Line Robot LG-0001 | 2 DOF | 500x150mm | 5kg
Variants: With cabinet control system
Linear Gantry Robot for Efficient 2D Automation
The drylin® linear gantry robot delivers ±0.5 mm accuracy and is available in workspaces up to 3000 × 750 mm. With a max payload of 5 kg, speed of 0.5 m/s, and up to 50 picks/min, it’s ideal for precise and fast motion tasks.
Equipped with igus® Robot Control featuring a 3D interface, it supports Modbus TCP, CANopen, ROS, and digital I/Os. The modular control system is available as cabinet or DIN rail version for seamless integration.
Recommended for pick & place, packaging, inspection automation, and light assembly. Perfect for SMEs, labs, and industrial users seeking cost-effective automation solutions.
Highlights

Fit to your needs
Portal configurator
Customize the linear robot to your needs! Simply enter your desired dimensions. You can then download the CAD file and receive a summary by email.

Free download
Download the software and test if on your computer
Download the software now for free. This allows you to familiarize yourself with the user interface and functions even before you buy the components. With the Digital Twin you get an overview of the possibilities of your robot. (System requirements: Windows 10 PC, free USB 2.0 port, Ethernet port, 500 MB free storage)

Optional handheld with touch screen
Choose the right setup for you.
You can control the robot either from your Windows 10 PC or from the optional handheld with touch screen. On the PC the robot can be programmed via a graphical user interface. With the handheld you can control the robot with a joystick and start programs via the touch screen. In addition, you can also connect a gamepad to your Windows PC for control as an alternative to the handheld. With this handheld, the robot runs autonomously without the computer after programming via the Windows PC.