3-Axis Delta | Small
Variants: Without controller
Based on a modular system, users can choose between a compact self-assembly modular kit or pre-assembled in a transport frame. Now new with calibrating pin for easy positioning at the zero point. It is directly fixed to the mounting hub and simplifies the initial calibration process. The cable clip for the delta robot was developed for the secure guidance of lines, e.g. individual pneumatic hoses, along the coupling joint. Easy to fit, lightweight.
Highlights

Inklusive igus® Robot Control
This set enables you to control the robolink® robot arm. With the corresponding software, you can programme and move the robot via a graphical user interface. Main features:
Modular, control system based on top-hat (DIN) rail, easy to extend
Smooth motion with 1/256 microstepping
Energy saving operation with adaptive current control: Trinamics StallGuard2 and CoolStep Technologies
Intuitive control and programming environment with interactive 3D user interface
Programming commands like Joint, Linear, If-Then-Else, DigitalOut, Loop etc.
Interface to remote computer via TCP/IP
ROS packages are available
Control cabinet

Download now and try it out in advance
Download the software now for free. This allows you to familiarize yourself with the user interface and functions even before you buy the components. With the Digital Twin you get an overview of the possibilities of your robot. (System requirements: Windows 10 PC, free USB 2.0 port, Ethernet port, 500 MB free storage)

The Delta robots from igus® are available as 2-axis or 3-axis variants. They are suitable for pick and place, conveyor belt picking and stacking tasks in three-dimensional space. In conjunction with a gripper or suction cup and a vision system, bin picking tasks can be implemented very quickly.

Choose the right setup for you.
You can control the robot either from your Windows 10 PC or from the optional handheld with touch screen. On the PC the robot can be programmed via a graphical user interface. With the handheld you can control the robot with a joystick and start programs via the touch screen. In addition, you can also connect a gamepad to your Windows PC for control as an alternative to the handheld. With this handheld, the robot runs autonomously without the computer after programming via the Windows PC.