Fairino FR20 | 6DOF | 1854mm | 20kg
Part No.: RBTX-FAIR-0033
Variants: FR20 – IP65 rated
Fairino FR20 – Scalable Cobot for Complex Assembly
The Fairino FR20 is a 6-axis cobot with a payload of 20 kg and a reach of 1,854 mm. With ±0.1 mm repeatability, it’s optimized for large-scale industrial automation. Optionally also available as explosion-proof version.
Supports TCP/IP, Modbus TCP/RTU, and optional protocols like Profinet and EtherCAT. Programming via Python, ROS/ROS2, C++, and graphical interfaces. Controlled via teach pendant or web app.
Ideal for gear assembly, palletizing, and material handling. Used in automotive and logistics sectors.
Usual delivery time: 6-8 weeks
Low cost solutions built with RBTX
Book a free video call with our experts
Pick your preferred time slot
Show us your application
The expert finds all components with you
You get a fixed price offer