Fairino - FR cobot series

Variants: Fairino FR5

Part No.: RBTX-FAIR-0002

According to different payload and range, FAIRINO robot product line has six models : FR3, FR5, FR10, FR16, FR30& FR20.The products are certified with CE, CR and lS09001 quality management system, every robot joint has dual encoders so that can achieve higher precision. The open operating platform also lowers the barrier to use it in different scenarios.

Usual delivery time: 3 weeks

Repeatability
0.02
mm
Max Reach
922
mm
Max Payload
5
kg
DOF
6

Highlights

https://a.storyblok.com/f/298593/bf82d315f7/pick___place-4.JPG

FR5

FR5 took the lead in obtaining the first CR certification in the field of cobots.It adopts a self-developed real-time control system, which integrates fully upgraded features such as flexibility, safety, flexibility, and ease operation, as well as excellent industrial-grade precision and stability.

https://a.storyblok.com/f/298593/876ad9aca3/fr_robot_arm.png

FR Productrange

Prepared for every use case, with payloads ranging from 3 kg to 20 kg.

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer