DOBOT Nova 2 | 6 DOF | 625mm | 2kg


Variants: Grey

Part No.: RBTX-DOBT-0056

Nova 2 – Compact cobot for service and industry

The Dobot Nova 2 is a compact, collaborative industrial robot with a 2 kg payload, 625 mm reach, and high repeatability of ±0.05 mm. It is ideal for precise automation tasks such as pick & place, lab automation, light assembly, and screwdriving.

With intuitive operation via DobotStudio and DobotLink, and support for ROS, Modbus, and other interfaces, the Nova 2 integrates seamlessly into existing systems. Built-in safety features enable secure human-robot collaboration.

The Nova 2 is the perfect solution for companies seeking space-saving, efficient, and precise robotics in modern manufacturing environments.

This product is not available in your country

Max. Payload
2
kg
Max. Reach
625
mm
Repeatability
0.05
mm
Max. Speed
1.6
ms
Protection
IP 54
Weight
11
kg
DOF
6

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer