DOBOT CR3A | 6 DOF | 620mm | 3kg


Variants: with SafeSkin

Part No.: RBTX-DOBT-0001-001

Dobot CR3A – Compact cobot for precise automation

The Dobot CR3A is a collaborative 6-axis industrial robot with a 3 kg payload, 620 mm reach, and ±0.02 mm repeatability. Its compact design makes it ideal for space-constrained industrial automation tasks.

It supports DobotStudio, DobotLink, Modbus, TCP/IP, Ethernet/IP, and ROS, offering flexible integration into existing control systems. Intuitive operation simplifies setup and programming.

Typical applications include pick & place, lab automation, quality inspection, and light assembly. Perfect for education, research, and compact production environments.

This product is not available in your country

Max. Payload
3
kg
Max. Reach
620
mm
DOF
6
Weight
16.5
kg
Repeatability
0.02
mm
Max. Speed
2
ms
Protection
IP 54

Highlights

https://a.storyblok.com/f/298593/1bc2208a1a/3a__1_.png

Dobot CR3A

CR series collaborative robot is a flexible solution to various industrial pain points, including high level of reliability, decreased labor costs, and safety.

https://a.storyblok.com/f/298593/d9ab263678/optimiere.png

EASY TO DEPLOY & QUICK TO PERFORM

Improve the flexibility of your product line and production efficiency by using an easy to deploy CR collaborative robot within 20 minutes to set up and quickly put into application within 1 hour to perform.

https://a.storyblok.com/f/298593/b5a33abed1/image__4_.svg

EASY TO MASTER

Our software and arithmetic technology makes the operation and management of the CR collaborative robot series intelligent and straightforward. It can accurately emulate human actions by demonstrating the path. No programming skills are required for that.

https://a.storyblok.com/f/298593/4a7a7baf49/rbtx_return_money_icon_v1_lil_-ai__1_-svg.svg

INVESTMENT SECURITY - SUPER RELIABLE

CR collaborative robot series is solid and durable to ensure a long life span of 32000 hours of service life. It also has tight tolerances to ensure the investment’s security and higher ROI.

https://a.storyblok.com/f/298593/c9c2aaa9d3/2024-07-31_10_23_52-dobot_cra-serie_kollaborativer_roboter___ein_neuer_ma_stab_f_r_cobots_und_6_weit-removebg-preview.png

With Safeskin

The robot system has a pre-collision detection feature that activates at a distance of 15 cm. It offers extremely fast monitoring with a response time of just 0.01 seconds and can react to detected hazards within 0.1 seconds. The maximum speed for interaction between humans and robots is 1 m/s.

https://a.storyblok.com/f/298593/752x493/0667233a66/item6-1-8qjwhbvj.png

Optional: Dobot Teach pendant

More flexibility for a excellent user experience with Dobot teach pendant for CRA series.

View product

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer