3-axis delta robot | working diameter 1,000 mm | Size: XXL

3-axis delta robot | working diameter 1,000 mm | Size: XXL
18633652
18616399
1 / 3

Variants: Without control

Part No.: RBTX-IGUS-0273

Delta robot - 3 degrees of freedom 1000 mm

igus offers Delta robots for a wide variety of tasks. The 3-axis Delta LCA-DR1000-03 was specially developed for fast pick & place tasks and is optionally available with a suitable controller. With a reach of 1,000 mm and a pick rate of 96 picks/minute, it sets new standards for cost-effective automation. The combination of precision and speed makes this robot ideal for end-of-line applications.

Usual delivery time: 3 weeks

CN¥164,474.60

excl. VAT, shipping calculated on quote

Max Acceleration
28
m
Working Space Diameter
1,000
mm
Dynamics with 0.5 kg
96
picksmin
Max Payload
2.5
kg
Max Speed
2
ms
DOF
3

Highlights

https://a.storyblok.com/f/298593/341x432/26fa631cd2/robocube_anwendungen-svg-svg.svg

Detail-rbtx-igus.0272-01

Typical applications for our drylin® delta robots are pick and place, conveyor belt picking and stacking tasks in three-dimensional space. In combination with a gripper or suction cup, picking tasks can be implemented very quickly.

https://a.storyblok.com/f/298593/90x90/3229202e7e/lca_icon_prod_control_systems-removebg-preview.png

Use your own controller

If you want to use your own (robot) controller, this is also no problem. Alternatively, it is also possible to operate each axis individually with a controller. For example with our igus® dryve D1 motor controller. With this control architecture, you need one motor controller per linear axis or motor and an additional master controller, which controls the coordination of the movement. You must then program the inverse kinematics for the delta robot yourself in your development environment. The motor controllers are not part of the article and can be obtained from us as an option. A master controller is not currently offered by igus.

Low cost solutions built with RBTX

Downloads

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer
微信扫码开始咨询
https://work.weixin.qq.com/ct/wcde400df4373fe52f9b8acd6c66787b9e7e