ROKAE - SR3 & SR3C Cobot | 3 kg payload
Variants: With external motor controller
Flexible use without enclosure
Safe operation without safety fences characterizes the use of our robots without sacrificing speed and precision. Available with integrated control or as a C version with external Cotrollbox and more connections.
This product is not available in your country
Highlights
Technical details
Number of axis - six
Max. reach - 707 mm
Repeatibility - +-0,03 mm
Max. Payload - 3 kg
Operating temperature - 0°C to +45°C
Cost effective
Due to the comparatively low investment costs, you achieve an early ROI
Scope of delivery
Robot
Controlbox
Power supply unit
xPAD2 teaching panel